Skip Ribbon Commands
Skip to main content
SharePoint

V5013N

Three-way threaded globe valve for control of hot or chilled water with glycol solutions up to 50% in heating, ventilating and air conditioning (HVAC) systems. These valves direct flow from one or two inlets to a common outlet.

1/2 in 3-way f-NPT Globe valve

V5013N1030/U

Three-way, Globe, 1/2 in, (Female) NPT, 2.9 Cv, Water or Glycol

1/2 in 3-way f-NPT Globe valve

V5013N1048/U

Three-way, Globe, 1/2 in, (Female) NPT, 4.7 Cv, Water or Glycol

3/4 in 3-way f-NPT Globe valve

V5013N1055/U

3/4 in 3-way f-NPT Globe valve

1 in 3-way f-NPT Globe valve

V5013N1063/U

1 in 3-way f-NPT Globe valve

1 1/4 in 3-way f-NPT Globe valve

V5013N1071/U

1 1/4 in 3-way f-NPT Globe valve

1 1/2 in 3-way f-NPT Globe valve

V5013N1089/U

1 1/2 in 3-way f-NPT Globe valve

2 in 3-way f-NPT Globe valve

V5013N1097/U

2 in 3-way f-NPT Globe valve