Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
Proportional (135 ohm) remote bulb controllers for modulating control of water or air temperature in ducts, tanks and similar applications.
Modulating Temperature Controller, 0 - 100 F. 5FT copper element. max. Operating Temperature: 125F
Modulating Temperature Controller, 0 - 100 F. 20' copper element. max. Operating Temperature: 125F
Modulating Temperature Controller, 160 - 260 F. 5' copper element. max Operating Temperature: 280 F
Modulating Temperature Controller, 160 - 260 F. 20' copper element. max. Operating Temperature: 280F
Modulating Temperature Controller, 55 - 175 C. 5' copper element. max, Operating Temperature: 138 C
Modulating Temperature Controller, 55 - 175F. 20' copper element. max. Operating Temperature: 200 F
Modulating Temperature Controller, range: 55 - 175 degree F. 5' copper element
Modulating Temperature Controller, range: 55 - 175 degree F. 20' copper element, 280 OHM potentiometer