Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

T7750

T7750 Wall Modules provide the following additional combination of options to the customer: analog setpoint input and for models used with Excel 10 Controllers, override (bypass) digital input contact, LED status indicator and network access jack.

20 K ohm NTC linear Temp Wall Module

T7750A1000/U

20K ohm NTC Temperature Wall Module, VAV1 Only, use with W7751

20 K ohm NTC linear Temp Wall Module

T7750B1008/U

20K ohm NTC Temp Wall Module, VAV1 Only, use with W7751, setpt, override LED

20 K ohm NTC linear Temp Wall Module

T7750C1006/U

20K ohm NTC Temp Wall Module, VAV1 Only, use with W7751, setpt, override button

20 K ohm NTC linear Temp Wall Module

T7750D1004/U

20K ohm NTC Temperature Wall Module, VAV1 Only, use with W7751, override button