Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
Provide line voltage control of heating, cooling and ventilating systems in farm buildings or storage areas.
Agriculture Temperature Controller, 20°F to 90°F Set Point, 1 SPDT (1 hp at 0.7 kW), 3.0°F Differential
Agriculture Temperature Controller, 70°F to 140°F Set Point, 1 SPDT, 2.0°F Differential
Agriculture Temperature Controller, -10°C to +30°C Set Point, 1 SPDT, 1.7°C Differential, Celsius Model
Agriculture Temperature Controller, 20°C to 60°C Set Point, 1 SPDT, 1.1°C Differential, Celsius Model
Agriculture Temperature Controller, 35°F to 100°F Set Point, 1 SPDT, 2.0°F Differential
Agriculture Temperature Controller, -30°F to +100°F Set Point, 1 SPDT (1 hp at 0.7 kW), 5.0°F Differential