Skip Ribbon Commands
Skip to main content
SharePoint

SmartVFD HVAC Drives

SmartVFD HVAC is a standalone variable frequency drive (VFD) designed for use in HVAC applications to control the speed of HVAC pumps and fans in order to maximize energy efficiency. Smart VFD is also designed to run three-phase standard and high efficiency induction motors by varying the output voltage and frequency. SmartVFD HVAC is easy to install and communicates effectively with building automation systems (BAS) to minimize energy consumption.

Viewing  1 To 10  of  189 Products

SmartVFD HVAC, 480Vac, 1.5HP, Graphical

HVFDSD3C0015G100/U

SmartVFD HVAC, 480Vac, 1.5HP, Graphical, NEMA 1 Enclosure, Drive Alone

SmartVFD HVAC, 480Vac, 1.5HP, Graphical

HVFDSD3C0015G200/U

SmartVFD HVAC, 480Vac, 1.5HP, Graphical, NEMA 12 Enclosure, Drive Alone

SmartVFD HVAC, 480Vac, 1.5HP, Graphical

HVFDSD3C0015G300/U

SmartVFD HVAC, 480Vac, 1.5HP, Graphical, NEMA 3R Enclosure, Drive Alone

SmartVFD HVAC, 480Vac, 2HP, Graphical

HVFDSD3C0020G300/U

SmartVFD HVAC, 480Vac, 2HP, Graphical, NEMA 3R Enclosure, Drive Alone

SmartVFD HVAC, 480Vac, 3HP, Graphical

HVFDSD3C0030G300/U

SmartVFD HVAC, 480Vac, 3HP, Graphical, NEMA 3R Enclosure, Drive Alone

SmartVFD HVAC, 480Vac, 4HP, Graphical

HVFDSD3C0040G100/U

SmartVFD HVAC, 480Vac, 4HP, Graphical, NEMA 1 Enclosure, Drive Alone

SmartVFD HVAC, 480Vac, 4HP, Graphical

HVFDSD3C0040G200/U

SmartVFD HVAC, 480Vac, 4HP, Graphical, NEMA 12 Enclosure, Drive Alone

SmartVFD HVAC, 480Vac, 4HP, Graphical

HVFDSD3C0040G300/U

SmartVFD HVAC, 480Vac, 4HP, Graphical, NEMA 3R Enclosure, Drive Alone

SmartVFD HVAC, 480Vac, 5HP, Graphical

HVFDSD3C0050G100/U

SmartVFD HVAC, 480Vac, 5HP, Graphical, NEMA 1 Enclosure, Drive Alone

SmartVFD HVAC, 480Vac, 5HP, Graphical

HVFDSD3C0050G200/U

SmartVFD HVAC, 480Vac, 5HP, Graphical, NEMA 12 Enclosure, Drive Alone

Viewing  1 To 10  of  189 Products