Skip Ribbon Commands
Skip to main content
SharePoint

SmartVFD HVAC Drives

SmartVFD HVAC is a standalone variable frequency drive (VFD) designed for use in HVAC applications to control the speed of HVAC pumps and fans in order to maximize energy efficiency. Smart VFD is also designed to run three-phase standard and high efficiency induction motors by varying the output voltage and frequency. SmartVFD HVAC is easy to install and communicates effectively with building automation systems (BAS) to minimize energy consumption.

Viewing  41 To 48  of  187 Products

208/230 Vac, 1 HP SmartVFD HVAC

HVFDSD3A0010G300/U

SmartVFD HVAC, 208/230Vac, 1 HP, NEMA 3R Enclosure, Drive Alone

SmartVFD HVAC, 208/230Vac, 1.5 HP

HVFDSD3A0015G300/U

SmartVFD HVAC, 208/230Vac, 1.5 HP, NEMA 3R Enclosure, Drive Alone

208/230 Vac, 2 HP SmartVFD HVAC

HVFDSD3A0020G100/U

SmartVFD HVAC, 208/230 Vac, 2 HP, NEMA 1 Enclosure, Drive Alone

SmartVFD HVAC,  208/230Vac, 2 HP

HVFDSD3A0020G300/U

SmartVFD HVAC, 208/230Vac, 2 HP, NEMA 3R Enclosure, Drive Alone

SmartVFD HVAC,208/230 Vac, 3 HP, NEMA 1

HVFDSD3A0030G100/U

SmartVFD HVAC,208/230 Vac, 3 HP, NEMA 1 Enclosure, Drive Alone

SmartVFD HVAC,208/230 Vac, 3 HP

HVFDSD3A0030G300/U

SmartVFD HVAC, 208/230Vac, 3 HP,NEMA 3R Enclosure, Drive Alone

SmartVFD HVAC, 208/230 Vac, 5 HP

HVFDSD3A0050G200/U

SmartVFD HVAC,208/230 Vac, 5 HP, NEMA 12 Enclosure, Drive Alone

SmartVFD HVAC, 208/230 Vac, 5 HP

HVFDSD3A0050G300/U

SmartVFD HVAC, 208/230Vac, 5 HP,NEMA 3R Enclosure, Drive Alone

Viewing  41 To 48  of  187 Products