Skip Ribbon Commands
Skip to main content
SharePoint

SmartVFD HVAC Drives

SmartVFD HVAC is a standalone variable frequency drive (VFD) designed for use in HVAC applications to control the speed of HVAC pumps and fans in order to maximize energy efficiency. Smart VFD is also designed to run three-phase standard and high efficiency induction motors by varying the output voltage and frequency. SmartVFD HVAC is easy to install and communicates effectively with building automation systems (BAS) to minimize energy consumption.

Viewing  31 To 40  of  189 Products

SmartVFD HVAC,480Vac, 50 HP

HVFDSD3C0500G200/U

SmartVFD HVAC,480Vac, 50 HP,NEMA 12 Enclosure, Drive Alone

SmartVFD HVAC,480Vac, 50 HP,NEMA 3R

HVFDSD3C0500G300/U

SmartVFD HVAC,480Vac, 50 HP,NEMA 3R Enclosure, Drive Alone

SmartVFD HVAC,480Vac, 60 HP, NEMA 3R

HVFDSD3C0600G300/U

SmartVFD HVAC,480Vac, 60 HP, NEMA 3R Enclosure, Drive Alone

SmartVFD HVAC,480Vac, 75 HP,NEMA 1

HVFDSD3C0750G100/U

SmartVFD HVAC,480Vac, 75 HP,NEMA 1 Enclosure, Drive Alone

SmartVFD HVAC,480Vac, 75 HP,NEMA 3R

HVFDSD3C0750G300/U

SmartVFD HVAC,480Vac, 75 HP,NEMA 3R Enclosure, Drive Alone

SmartVFD HVAC, 460Vac, 100HP, Graphical

HVFDSD3C1000G100/U

SmartVFD HVAC, 460Vac, 100HP, Graphical, NEMA 1 Enclosure, Drive Alone

SmartVFD HVAC, 460Vac, 150HP, Graphical

HVFDSD3C1500G100/U

SmartVFD HVAC, 460Vac, 150HP, Graphical, NEMA 1 Enclosure, Drive Alone

SmartVFD HVAC, 208/230 Vac, NEMA 1

HVFDSD3A0007G100/U

SmartVFD HVAC, 208/230 Vac, 0.75 HP, NEMA 1 Enclosure, Drive Alone

SmartVFD HVAC, 208/230 Vac, NEMA 12

HVFDSD3A0007G200/U

SmartVFD HVAC, 208/230 Vac, 0.75 HP, NEMA 12 Enclosure, Drive Alone

SmartVFD HVAC, 208/230Vac, NEMA 3R

HVFDSD3A0007G300/U

SmartVFD HVAC, 208/230Vac, 0.75 HP, NEMA 3R Enclosure, Drive Alone

Viewing  31 To 40  of  189 Products