Skip Ribbon Commands
Skip to main content
SharePoint

SmartVFD HVAC Drives

SmartVFD HVAC is a standalone variable frequency drive (VFD) designed for use in HVAC applications to control the speed of HVAC pumps and fans in order to maximize energy efficiency. Smart VFD is also designed to run three-phase standard and high efficiency induction motors by varying the output voltage and frequency. SmartVFD HVAC is easy to install and communicates effectively with building automation systems (BAS) to minimize energy consumption.

Viewing  11 To 17  of  186 Products

SmartVFD HVAC, 480Vac, 5HP, Graphical

HVFDSD3C0050G300/U

SmartVFD HVAC, 480Vac, 5HP, Graphical, NEMA 3R Enclosure, Drive Alone

SmartVFD HVAC, 480Vac, 7.5HP, Graphical

HVFDSD3C0075G300/U

SmartVFD HVAC, 480Vac, 7.5HP, Graphical, NEMA 3R Enclosure, Drive Alone

SmartVFD HVAC, 480Vac, 10HP, Graphical

HVFDSD3C0100G300/U

SmartVFD HVAC, 480Vac, 10HP, Graphical, NEMA 3R Enclosure, Drive Alone

SmartVFD HVAC, 480Vac, 15HP, Graphical

HVFDSD3C0150G100/U

SmartVFD HVAC, 480Vac, 15HP, Graphical, NEMA 1 Enclosure, Drive Alone

SmartVFD HVAC, 480Vac, 15HP, Graphical

HVFDSD3C0150G200/U

SmartVFD HVAC, 480Vac, 15HP, Graphical, NEMA 12 Enclosure, Drive Alone

SmartVFD HVAC, 480Vac, 15HP, Graphical

HVFDSD3C0150G300/U

SmartVFD HVAC, 480Vac, 15HP, Graphical, NEMA 3R Enclosure, Drive Alone

SmartVFD HVAC, 480Vac, 20HP, Graphical

HVFDSD3C0200G200/U

SmartVFD HVAC, 480Vac, 20HP, Graphical, NEMA 12 Enclosure, Drive Alone

Viewing  11 To 17  of  186 Products