Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
SV2 Series accessories for all valves include: Flanges, programming tools and Pressure Modules
SV2 Series flange for AB size valves (1.0 in / DN25). NPT size 0.50 inch
SV2 Series flange for AB size valves (1.0 in / DN25). NPT size 0.75 inch
SV2 Series flange for AB size valves (1.0 in / DN25). NPT size 1.00 inch
SV2 Series flange for AB size valves (1.0 in / DN25). NPT size 1.25 inch
SV2 Series flange for AB size valves (1.0 in / DN25). BSP size 0.75 inch
SV2 Series flange for AB size valves (1.0 in / DN25). BSP size 1.00 inch
SV2 Series flange for CD size valves (1.5-2.0 in / DN40-50). NPT size 1.00 inch
SV2 Series flange for CD size valves (1.5-2.0 in / DN40-50). NPT size 1.25 inch
SV2 Series flange for CD size valves (1.5-2.0 in / DN40-50). NPT size 1.50 inch
SV2 Series flange for CD size valves (1.5-2.0 in / DN40-50). NPT size 2.00 inch