Skip Ribbon Commands
Skip to main content
SharePoint

Pneumatic Velocity Control Replacement Parts and Accessories

Orifice Green, Velocity Range 750 ft/min

14003642-002/U

Orifice Green, Velocity Range 750 ft/min (3.8 m/s)

Orifice White,Velocity Range 1500 ft/min

14003642-003/U

Orifice White, Velocity Range 1500 ft/min (7.6 m/s)

Orifice Blue, Velocity Range 2000 ft/min

14003642-004/U

Orifice Blue, Velocity Range 2000 ft/min (10.2 m/s)

Orifice Black,Velocity Range 2500 ft/min

14003749-001/U

Orifice Black, Velocity Range 2500 ft/min (12.7 m/s)

Orifice Gray, Velocity Range 3500 ft/min

14003749-002/U

Orifice Gray, Velocity Range 3500 ft/min (17.8 m/s)

Stainless steel SCCM flow Restriction

14003931-006/U

Stainless steel SCCM flow Restriction of 120-160 at 100 kPa