Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

PS Meters

The PowerSmart family of power quality energy monitors are designed for commercial, industrial and institutional energy monitoring applications. These submeters provide improved energy efficiency and monitoring capabilities for multi-family, commercial, industrial, data center and other branch circuit monitoring applications. PowerSmart Plus Essential: Multi-funcitonal PowerSmart Advanced: Multi-functional meter and power quality analyzer PowerSmart Socket Meter: Revenue--grade three phase

Viewing  1 To 9  of  74 Products
H-PS-E-RTU-5 - PS Essential Meter w/Modbus RTU and built-in 5 amp sensors

E10538

PowerSmart Essential Meter w/Modbus RTU and built-in 5 amp sensors

H-PS-E-RTU-5-ETH - PS Essential Meter w/Modbus TCP/IP and built-in 5 amp sensors

E10540

PowerSmart Essential Meter w/Modbus TCP/IP and built-in 5 amp sensors

H-PS-E-RTU-N - PS Essential Meter w/Modbus RTU w/out sensors

E10542

PowerSmart Essential Meter w/Modbus RTU w/out sensors

H-PS-E-RTU-N-ETH - PS Essential Meter w/Modbus TCP/IP w/out sensors

E10544

PowerSmart Essential Meter w/Modbus TCP/IP w/out sensors

H-PS-A-RTU-5 - PS Advanced Meter w/Modbus RTU and built-in 5 amp sensors

E10546

PowerSmart Advanced Meter w/Modbus RTU and built-in 5 amp sensors

H-PS-A-RTU-N - PS Advanced Meter w/Modbus RTU w/out sensors

E10550

PowerSmart Advanced Meter w/Modbus RTU w/out sensors

H-PS-A-RTU-N-ETH - PS Advanced Meter w/Modbus TCP/IP w/out sensors

E10552

PowerSmart Advanced Meter w/Modbus TCP/IP w/out sensors

H-PS-S-SV-RTU - PS Socket Meter w/Modbus RTU, 120-277V AC

E10562

PowerSmart Socket Meter w/Modbus RTU, 120-277V AC

H-PS-S-HV-RTU - PS Socket Meter w/Modbus RTU, 57.73-120V AC, for use with PT's & CT's

E10564

PowerSmart Socket Meter w/Modbus RTU, 57.73-120V AC, for use with PT's & CT's

Viewing  1 To 9  of  74 Products