Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

P7911

The P7911C PressureTrol® Controller is a line voltage pressure controller for pressure systems up to 300 psi (206 kPa). The P7911C provides On/Off Control, High Limit and 4 to 20 mA pressure value.

Solid State Pressuretrol® Controllers, On-off and Limit Control plus Pressure Sensor, 0 psi to 15 psi

P7911C1002/U

Solid State Pressuretrol® Controllers, On-off and Limit Control plus Pressure Sensor, 0 psi to 15 psi

Solid State Pressuretrol® Controllers, On-off and Limit Control plus Pressure Sensor, 0 psi to 150 psi

P7911C1010/U

Solid State Pressuretrol® Controllers, On-off and Limit Control plus Pressure Sensor, 0 psi to 150 psi

Solid State Pressuretrol® Controllers, On-off and Limit Control plus Pressure Sensor, 0 psi to 300 psi

P7911C1028/U

Solid State Pressuretrol® Controllers, On-off and Limit Control plus Pressure Sensor, 0 psi to 300 psi