Skip Ribbon Commands
Skip to main content
SharePoint

P7635

Panel mount differential air pressure sensors with -1.0 to 10" w.c. pressure range and 4 to 20 mA or 1-10 Vdc output

Panel mount air pressure sensor with 0 to 0.1" w.c. pressure range and 4 to 20 mA output

P7635D01M

Panel mount air pressure sensor with 0 to 0.1" w.c. pressure range and 4 to 20 mA output

Panel mount air pressure sensor with 0 to 1.0" w.c. pressure range and 4 to 20 mA output

P7635D1M

Panel mount air pressure sensor with 0 to 1.0" w.c. pressure range and 4 to 20 mA output

Panel mount air pressure sensor with 0 to 2.0" w.c. pressure range and 4 to 20 mA output

P7635D2M

Panel mount air pressure sensor with 0 to 2.0" w.c. pressure range and 4 to 20 mA output

Panel mount air pressure sensor with 0 to 5.0" w.c. pressure range and 4 to 20 mA output

P7635D5M

Panel mount air pressure sensor with 0 to 5.0" w.c. pressure range and 4 to 20 mA output

Panel mount air pressure sensor with -0.1 to 0.1" w.c. pressure range and 4 to 20 mA output

P7635B01M

Panel mount air pressure sensor with -0.1 to 0.1" w.c. pressure range and 4 to 20 mA output

Panel mount air pressure sensor with -0.25 to 0.25" w.c. pressure range and 4 to 20 mA output

P7635B025M

Panel mount air pressure sensor with -0.25 to 0.25" w.c. pressure range and 4 to 20 mA output

Panel mount air pressure sensor with -0.5 to 0.5" w.c. pressure range and 4 to 20 mA output

P7635B05M

Panel mount air pressure sensor with -0.5 to 0.5" w.c. pressure range and 4 to 20 mA output

Panel mount air pressure sensor with -1.0 to 1.0" w.c. pressure range and 4 to 20 mA output

P7635B1M

Panel mount air pressure sensor with -1.0 to 1.0" w.c. pressure range and 4 to 20 mA output