Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
Spring return modulating/floating direct coupled actuator [27 to 175 lb-in (3Nm to 20Nm)]
Floating or (0)2-10 Vdc, 27 lb-in spring return, direct coupled actuator
Honeywell floating or (0)2-10 Vdc 44 lb-in., 5 Nm spring return, direct-coupled actuator
Floating or (0)2-10 Vdc Spr Ret 27 lb-in
Floating or (0)2-10 Vdc