Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
Spring return modulating or three-position direct coupled actuator [27 and 44 lb-in (3Nm and 5Nm)]
Floating three-position 27 lb-in., 3 Nm, spring return, direct-coupled actuator
Floating or (0)2-10 Vdc spring return 44 lb-in., 5 Nm, direct coupled actuator