Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
Pneumatic actuators provide proportional control of steam or hot or cold liquids in HVAC systems by operating V5011, V5013, and VGF valve assemblies. Replacement devices are available for older Honeywell actuators.
Direct acting, 13 in. diameter, high force, valve actuator, spring range 4-11 psi, 3/4 in. stroke
Reverse acting, 7-1/8 in. diameter, medium force, valve actuator, spring range 8 -13 psi, and 3/4 in. stroke
Reverse acting, 7-1/8 in. diameter, medium force, valve actuator, spring range 4 -11 psi, and 3/4 in. stroke
Reverse acting, 7-1/8 in. diameter, medium force, valve actuator, spring range 3 -7 psi, and 3/4 in. stroke
Direct acting, 8 in. diameter, medium force, valve actuator, spring range 4-11 psi, 3/4 in. stroke
Direct acting, 5 in. diameter, low force, valve actuator, spring range 2 -7 psi, 3/4 in. stroke
Direct acting, 8 in. diameter, medium force, valve actuator, spring range 2-7 psi, 3/4 in. stroke
PNEUM.VALVE OPERATOR