Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

MP913

Gives proportional control of variable volume dampers in small high velocity mixing boxes. Replacement devices are available for Johnson and Robertshaw models. Use for direct replacement only, do not replace larger damper actuators with this unit.

Damper Actuator, force: Low, 10 - 15 psi

MP913A1003/U

Damper Actuator, force: Low, 10 - 15 psi

Damper Actuator, force: Low, 10 -15 psi

MP913A1011/U

Damper Actuator, force: Low, 10 -15 psi

Damper Actuator, force: Low , 5 - 10 psi

MP913A1029/U

Damper Actuator, force: Low , 5 - 10 psi

Damper Actuator, force: Low, 5 - 10 psi

MP913A1037/U

Damper Actuator, force: Low, 5 - 10 psi

Damper Actuator, force: Low, 3 - 13 psi

MP913A1177/U

Damper Actuator, force: Low, 3 - 13 psi

PNEUM.PISTON OPERATOR

MP913B1076

PNEUM.PISTON OPERATOR

PNEUM.PISTONOPERATOR

MP913C1074

PNEUM.PISTONOPERATOR

Pneumatic Damper Actuators

MP913B1068

Pneumatic Damper Actuators