Skip Ribbon Commands
Skip to main content
SharePoint

ML6421/ML7421

Direct coupled globe valve actuators provide floating or modulating control of chilled water, hot water or steam, and mount directly on VGF series, V5011 and V5013 valves. These non-spring return high force actuators will operate 1-1/2 to 6 inch valves.

Valve Actuator with 405 lbf rated force

ML6421A1017

Direct-coupled, linear-stroke Valve Actuator with 405 lbf rated force

VALVE ACTUATOR

ML6421A3005/U

Valve Actuator

Valve Actuator with 405 lbf rated force

ML6421B1040

Direct-coupled, linear-stroke Valve Actuator with 405 lbf rated force

Valve Actuator with 405 lbf rated force

ML7421A1032

Non-spring return direct-coupled Valve Actuator with 405 lbf rated force

Valve Actuator with 405 lbf rated force

ML7421B1023

Non-spring return direct-coupled Valve Actuator with 405 lbf rated force

VALVE ACTUATOR

ML6421A3005

Valve Actuator

1800N CORELLA 230V

ML6421A3013

1800N CORELLA 230V

VALVE ACT.2POS./FLOAT.24VAC

ML6421B3004

VALVE ACT.2POS./FLOAT.24VAC

EL.ACT.230V.1800N 38MM FL.

ML6421B3012

EL.ACT.230V.1800N 38MM FL.