Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
Cartridge globe valve actuators are small electric actuators for individual room control that provide floating or modulating control of V5852, V5862 two-way or V5853, V5863 three-way valves.
Non-Spring Return Valve 40.5 lb Actuator. Provides floating control of the V5852A, V5853A, V5862A and V5863A Valves
Non-Spring Return Valve 67.5 lb Actuator. Provides floating control of the V5852A, V5853A, V5862A and V5863A Valves
MODULATING ACTUATOR
Not available in the US or Canada
VALVE ACTUATOR
Non-Spring Return Valve 40.5 lb Actuator. Provides modulating control of V5852A, V5853A, V5862A and V5863A Valves
Non-Spring Return Valve 67.5 lb Actuator. Provides modulating control of V5852A, V5853A, V5862A and V5863A Valves
ACTUAT. 24V FLOAT 180N MAN OP
ACTUAT. 24V FLOAT 280N MAN OP
ACTUAT.24V FLOAT 180N MAN 2AUX
ACTUAT. 24V FLOAT 280N MAN2AUX