Skip Ribbon Commands
Skip to main content
SharePoint

KA Actuators

Spring return direct coupled actuators (DCA) provide control of dampers in HVAC applications.

Two Position, Float Actuator - 175 lb-in

KA-175-2T

Two Position, Floating Actuator - 175 lb-in, Non-Spring Return , 24 Vac +/-15%, 50 Hz, 60 Hz

(0)2-10 Vdc,(0)4-20 mA Actuator-175lb-in

KA-175-P

(0)2-10 Vdc,(0)4-20 mA Actuator-175lb-in

Two Position, Float Actuator - 300 lb-in

KA-301-2T

Two Position, Float Actuator - 300 lb-in

(0)2-10 Vdc,(0)4-20 mA Actuator-300lb-in

KA-301-P

(0)2-10 Vdc,(0)4-20 mA Actuator-300lb-in

Two Position, Float Actuator - 44 lb-in

KA-44-2T/U

Two Position, Floating Actuator - 44 lb-in, Non-Spring Return, 24 Vac/dc -15% +20%, 50/60 Hz

Modulating, Floating, 2-Position Actuator - 44 lb-in

KA-44-M/U

Modulating, Floating, 2-Position Actuator - 44 lb-in

Two Position, Float Actuator - 88 lb-in

KA-88-2T/U

Two Position, Floating Actuator - 88 lb-in, Non-Spring Return, 24 Vac/dc -15% +20%, 50/60 Hz

Modulating, Floating, 2-Position Actuator - 88 lb-in

KA-88-M/U

Modulating, Floating, 2-Position Actuator - 88 lb-in