Skip Ribbon Commands
Skip to main content
SharePoint

D690

Honeywell's D690 round dampers are used in commercial air handling system zone applications to control airflow in a round duct. Designed for use with all low-torque Honeywell direct coupled actuators (DCAs). D690 dampers are also suitable for residential zoning applications when used with Honeywell ML6161 DCAs.

6 in. Single Blade Round Damper

D690A1002/U

6 inch, single blade round damper for actuators VAV controller

8 in. Single Blade Round Damper

D690A1010/U

8 in. Single Blade Round Damper, for use with all low torque Honeywell Direct Coupled Actuators

10 in. Single Blade Round Damper

D690A1028/U

10 in. Single Blade Round Damper, for use with all low torque Honeywell Direct Coupled Actuators

12 in. Single Blade Round Damper

D690A1036/U

12 in. Single Blade Round Damper, for use with all low torque Honeywell Direct Coupled Actuators

14 in. Single Blade Round Damper

D690A1044/U

14 inch, single blade round damper for use with all low torque Honeywell Direct Coupled Actuators

16 in. Single Blade Round Damper

D690A1051/U

16 inch, single blade round damper for use with all low torque Honeywell Direct Coupled Actuators