Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Capillary Tube Thermostat

The PowerSmart family of power quality energy monitors are designed for commercial, industrial and institutional energy monitoring applications. These submeters provide improved energy efficiency and monitoring capabilities for multi-family, commercial, industrial, data center and other branch circuit monitoring applications. PowerSmart Plus Essential: Multi-funcitonal PowerSmart Advanced: Multi-functional meter and power quality analyzer PowerSmart Socket Meter: Revenue--grade three phase

Viewing  21 To 29  of  74 Products
H-PS-E-RTU-5-ETH-EWC - PS Essential Meter w/Modbus TCP/IP and built-in 5 amp sensors w/ enclosure

E10627

PowerSmart Essential Meter w/Modbus TCP/IP and built-in 5 amp sensors w/ enclosure

H-PS-E-RTU-N-EWC - PS Essential Meter w/Modbus RTU w/out sensors w/ enclosure

E10628

PowerSmart Essential Meter w/Modbus RTU w/out sensors w/ enclosure

H-PS-E-RTU-N-ETH-EWC - PS Essential Meter w/Modbus TCP/IP w/out sensors w/ enclosure

E10629

PowerSmart Essential Meter w/Modbus TCP/IP w/out sensors w/ enclosure

H-PS-A-RTU-5-AWC - PS Advanced Meter w/Modbus RTU and built-in 5 amp sensors w/ enclosure

E10630

PowerSmart Advanced Meter w/Modbus RTU and built-in 5 amp sensors w/ enclosure

H-PS-A-RTU-5-ETH-ACW - PS Advanced Meter w/Modbus TCP/IP and built-in 5 amp sensors w/ enclosure

E10631

PowerSmart Advanced Meter w/Modbus TCP/IP and built-in 5 amp sensors w/ enclosure

H-PS-A-RTU-N-AWC - PS Advanced Meter w/Modbus RTU w/out sensors w/ enclosure

E10632

PowerSmart Advanced Meter w/Modbus RTU w/out sensors w/ enclosure

H-PS-A-RTU-N-ETH-AWC - PS Advanced Meter w/Modbus TCP/IP w/out sensors w/ enclosure

E10633

PowerSmart Advanced Meter w/Modbus TCP/IP w/out sensors w/ enclosure

PowerSmart Advanced Meter with built-in 5 amp sensors

HPS-A-RTU-5

PowerSmart Advanced Meter with built-in 5 amp sensors

PowerSmart Advanced Meter with built-in 5 amp sensors

HPS-A-RTU-5-AC

PowerSmart Advanced Meter with built-in 5 amp sensors

Viewing  21 To 29  of  74 Products