Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
SmartVFD COMPACT is among the smallest, most streamlined energy saving variable frequency drives (VFD) available. An intuitive user interface lets you customize drive features to the application, eliminating waste and optimizing energy efficiency in HVAC pumps and fans. A free PC Tool with an optional adaptor turns your computer into a programming window to setup, control, monitor and diagnose in real time or for off-line editing and backup.
COMPACT VFD, 1 Phase 115Vac in/3 phase 230Vac out 0.5 HP, Full IO, ,No EMC
COMPACT VFD 1-Phase 208/230Vac 0.25 HP Full IO Open EMC
COMPACT VFD, 3 Phase in/out, 230Vac, 0.25 HP, Full IO, No EMC
COMPACT VFD, 3 Phase in/out, 230Vac, 0.5 HP, Full IO, No EMC
COMPACT VFD, 3 Phase in/out, 230Vac, 1 HP, Full IO, ,No EMC
COMPACT VFD, 3 Phase in/out, 230Vac, 3 HP, Full IO, ,No EMC
COMPACT VFD 3 Phase in/out 460Vac 1HP Full IO Open No EMC
COMPACT VFD 3 Phase in/out 460Vac 1HP Full IO Open EMC
COMPACT VFD 3 Phase in/out 460Vac 1.5HP Full IO Open No EMC