Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
Pressure Switches are safety devices used in positive-pressure, negative pressure (Air, Flue gas) or differential-pressure systems to sense gas or air pressure systems.
Pressure switch, Auto reset, 1/4'' NPT, 0.4-4'' W.C; Breaks NO. to C. on Pressure fall
Pressure switch, Manual Reset, 1/4'' NPT, 01-20'' W.C; Breaks NO. to C. on Pressure fall
Pressure switch, Manual Reset, 1/4'' NPT, 12-60'' W.C; Breaks NO. to C. on Pressure fall
Pressure switch, Auto reset, 1/4'' NPT, 01-20'' W.C; Breaks NO. to C. on Pressure fall
Pressure switch, Auto reset, 1/4'' NPT, 12-60'' W.C; Breaks NO. to C. on Pressure fall
Pressure switch, Manual Reset, 1/4'' NPT, 0.4-04'' W.C; Breaks NO. to C. on Pressure fall
Pressure switch, Manual Reset, 1/4'' NPT, 40-200'' W.C; Breaks NO. to C. on Pressure fall
Pressure switch, Auto reset, 1/4'' NPT, 40-200'' W.C; Breaks NO. to C. on Pressure fall