Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
Pressure Switches are safety devices used in positive-pressure or differential-pressure systems to sense gas or air pressure systems.
Manual reset pressure switch with 2.4 in wc minimum and 4.2 in. wc max setpoint
Pressure switch with manual reset, 2.4 in. wc min and 0. 4.2 in. wc max setpoint
The product has been phased out, but can still be purchased while stocks last
Pressure switch with manual reset, 10 in. wc min, 12 in. wc max setpoint
The product has been phased out, but can still be purchased while stocks las
Pressure Switch, Flange, Auto, Unit pk.
Pressure Switch, Flange, Auto, Unit pk
Pressure switch with manual reset and 0.6 in. wc min and 0.25 in. wc max setpoint
Pressure Switch, Flange, Manual, Unit
Pressure Switch, Flange mount, Auto Reset, Break N.O. to C. on pressure fall, operating pressure ran
Pressure switch with manual reset and 0.6 in. wc min, 0.25 in. wc max setpoint