Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
Ball Joint 1/4 in.-All Actuators/Dampers
Crankarm balljoint with 1/4 - 28 UNF male threads, fits 5/16 in. push rods
Crankarm balljoint w/ 1/4 - 28 UNF male threads, fits 5-16 in diameter push rods
Push Rod (5/16 in. dia., 10 in. length) Used With: All Actuators and Dampers
Push Rod (5/16 in. dia., 12 in. length) Used With: All Actuators and Dampers
Push Rod (5/16 in. dia., 18 in. length) Used With: All Actuators and Dampers
Push Rod (5/16 in. dia., 24 in. length) Used With: All Actuators and Dampers
Push Rod (5/16 in. dia., 36 in. length) Used With: All Actuators and Dampers
Push Rod (5/16 in. dia., 48 in. length) Used With: All Actuators and Dampers
Push Rod (5/16 in. dia., 8 in. length) Used With: All Actuators and Dampers