Skip Ribbon Commands
Skip to main content
SharePoint

AHU Models

The system is designed for installation into commercial air handling units for the purpose of surface disinfection using ultraviolet germicidal irradiation. For maximum installation flexibility and cost-effectiveness, the UV lamps are mounted onto a framework of standard ½ inch EMT tubing (not included). The remotely mounted weather resistant power supply can withstand the wet environment found inside of air handlers or the exposed conditions of outdoor packaged air conditioning systems.

UVL-COIL-32D

UVL-COIL-32D

UVC KIT AHU COIL DUAL 32" 110-277VAC

UVC KIT AHU COIL SINGLE 32" 110-277VAC

UVL-COIL-32S

UVC KIT AHU COIL SINGLE 32" 110-277VAC

UVC KIT AHU COIL DUAL 60" 110-277VAC

UVL-COIL-60D

UVC KIT AHU COIL DUAL 60" 110-277VAC

UVC KIT AHU COIL SINGLE 60" 110-277VAC

UVL-COIL-60S

UVC KIT AHU COIL SINGLE 60" 110-277VAC