Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

80 lb-in. 120V

The Honeywell Fast-Acting, Two-Position Actuators are line volt (120V), 80 lb-in., spring return direct coupled actuators (DCA) for Fire and Smoke dampers (on/off control).

Fast-Acting, 2-Pos Actuator - 175 lb-in

MS4120F1006/U

Honeywell fast-acting, spring-return, two-position 175 lb-in., 20 Nm, actuator

Fast-Acting, 2-Pos Actuator - 175 lb-in

MS4120F1204/B

Honeywell fast-acting, spring-return, two-position 175 lb-in., 20 Nm, actuator

Fast-Acting, 2-Pos Actuator - 175 lb-in

MS4120F1204/U

Honeywell fast-acting, spring-return, two-position 175 lb-in., 20 Nm, actuator

Fast-Acting, 2-Pos Actuator - 80 lb-in

MS4309F1005/B

Fast-acting, two-position actuator with 80 lb-in. CCW spring return

Fast-acting, two-position actuator with 80 lb-in., spring return

MS4109F1010/U

Fast-acting, two-position actuator with 80 lb-in., spring return

Fast-acting, two-position actuator with 80 lb-in., 2 aux. switches, spring return

MS4109F1210/B

Fast-acting, two-position actuator with 80 lb-in., 2 aux. switches, spring return