Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
Honeywell's Fast-acting, two-position actuator with 175 lb-in., 20 Nm spring return and 230 Vac
Two-Position SPST Actuator 175 lb-in Spring Return 230 Vac ±-10% with 2 switches, Europe
Fast-acting, two-position actuator with 175 lb-in., 20 Nm spring return and 230 Vac
Fast-Acting, 2-Pos Actuator - 175 lb-in