Skip Ribbon Commands
Skip to main content
SharePoint
Item 3 Of 4
Thermostat, Digital Round™, 1H/1C,Pr.Wht

T8775C1005/U

Thermostat, Digital Round™, 1H/1C,Pr.Wht

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

The Digital Round® Thermostats provide 24V control of heating only or heat/cool systems.

Features

  • Attractive styling complements any decor.
  • One-touch backlit display.
  • Familiar twist-to-see operation. Available in Heat/Cool and Heat Only models.

Product Specifications

Application
1 Heat/1 Cool Conventional Systems and Heat Pumps with No Auxiliary Heat
Dimensions (in.)
3 11/16 in. diameter x 1 7/16 in. deep
Dimensions (mm)
94 mm diameter x 37 mm deep
Includes
Wallplate, resistor assembly, mounting screws and wall anchors
Comments
Large easy-to-see backlit display.
Item Type
Product
Mounting
Round
Electrical Ratings
18 to 30 Vac
Frequency
60 Hz
Stages
1 Heat/1 Cool
Operating Humidity Range (% RH)
5 to 90% RH (non-condensing)
Supply Voltage
20 to 30 Vac
Switch Positions (System)
HEAT-OFF-COOL
Switch Positions (Fan)
AUTO-ON
Power Method
Powered through heat-cool system controls
Sensor Element
Thermistor
Accuracy (F)
±1 F
Accuracy (C)
± 0.5 C
Color
Premier White®
Switch Type
Electronic
Terminal Designations
R, Rc, W, Y, G, O, B
Display Size
0.75 sq in.
Changeover
Manual
Setting Temperature Range (F)
40 F to 90 F Heat; 45 F to 99 F Cool
Setting Temperature Range (C)
4.5 C to 32 C Heat; 7 C to 37 C Cool
Cycles per Hour
Adjustable 1, 3, 6, 9

Accessories

50000066-001/U

Decorative Cover Plate for T8775, T87K,N

Replacement Parts

50034437-001/U

Resistor/Transorb Assembly,T8775

May we also suggest

Heating & Cooling Thermostat, Pr.White®

TH5110D1006/U

FocusPRO 5000 Premier White® heating and cooling thermostat with standard display