Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 3 Of 10
PRO 5-2 Programmable Thermostat

TH4110D1007/U

PRO 5-2 Programmable Thermostat

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.
Find Equivalent or Replacement Products.

  • Product Info
  • Literature

Overview

The PRO programmable family of thermostats offers a basic thermostat with the benefits of energy savings. the PRO features an easy-to-read display and 5-2 day programming. Best of all, it’s backed by the Honeywell name.

Features

  • Weekday/Weekend programming - 5-2 (Weekdays, Weekend) programming
  • Backlit digital display - both current and set temperatures are easy to read in various lighting conditions
  • Precise comfort control [±1 F (± 0.5 C)] - maintains consistent comfort to the highest level of accuracy
  • Basic operation - easy-to-use slide switches allow you to select the heat or cool mode, and operate the fan
  • the PRO 4000 has built in instructions - simple, pull out instruction manual
  • Adaptive Intelligent Recovery™ - ensures programmed temperature is reached by programmed time

Product Specifications

Application
Heat/Cool or Heat Pump without Auxiliary Heat
Dimensions (in.)
3 13/16 in. High X 5 3/8 in. Wide X 1 1/4 in. Deep
Dimensions (mm)
97 mm High X 137 mm Wide X 32 mm Deep
Item Type
Product
Mounting
Horizontal
Electrical Ratings
20 to 30 Vac or 750 mV
Frequency
50 Hz; 60 Hz
Stages
1 Heat/1 Cool
Operating Humidity Range (% RH)
5 to 90% RH, non-condensing
Switch Positions (System)
HEAT-OFF-COOL
Switch Positions (Fan)
AUTO-ON
Power Method
Dual Powered: Battery or Hardwire
Sensor Element
Thermistor
Differential Temperature (F)
± 1 F
Differential Temperature (C)
±0.5 C
Color
Premier White®
Programmability
5-2 Day Program
Terminal Designations
R, Rc, W, Y, G, O, B, C
Display Size
1.73 sq in.
Changeover
Manual
Setting Temperature Range (F)
Heat: 40 F to 90 F; Cool: 50 F to 99 F
Setting Temperature Range (C)
Heat: 4.5 C to 32 C; Cool: 10 C to 37 C
Cool Current
0.02 A to 1.0 A running
Heat Current
0.02 A to 1.0 A running