Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 8 Of 13
PRO 1000 Horizontal Non-Programmable Thermostats

TH1210DH1001/U

PRO 1000 Horizontal Non-Programmable Thermostats

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.
Find Equivalent or Replacement Products.

  • Product Info
  • Literature

Product Specifications

Application
Up to 2 Heat/1 Cool Heat Pump Systems
Dimensions (in.)
3 7/16 in. High x 4 10/16 in. Wide x 1 3/16 in. Deep
Dimensions (mm)
87mm High x 119mm Wide x 30mm Deep
Item Type
Product
Mounting
Horizontal
Electrical Ratings
20 to 30 Vac
Frequency
50 Hz; 60 Hz
Stages
2 Heat/1 Cool Heat Pump
Operating Humidity Range (% RH)
5 to 90% RH, non-condensing
Switch Positions (System)
HEAT-OFF-COOL-EM. HT
Switch Positions (Fan)
AUTO-ON
Power Method
Dual Powered: Battery or Hardwire
Color
Premier White®
Terminal Designations
R, C, Y, AUX/E, G, O, B
Display Size
1.32 sq in.
Changeover
Manual
Setting Temperature Range (F)
Heat: 40 F to 90 F; Cool: 50 F to 99 F
Setting Temperature Range (C)
Heat: 4.5 C to 32 C; Cool: 10 C to 37 C
Cycles per Hour
Heating 2 - 6 CPH; Cooling 2 -6 CPH
Cool Current
0.02 A to 1.0 A running
Heat Current
0.02 A to 1.0 A running