Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 4
Progr. Commerc. Thermostat 2 Heat/2 Cool

T7350B1002/U

2 H/2 C Conventional or 3 H/2 C Heat Pump/Remote Temp/Discharge Air and Out Air Sensor Optional.

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

T7350 Thermostats control 24 Vac commercial single-zone multistage conventional, heat pump and modulating HVAC equipment.

Features

  • 365-day programming.
  • Two Occupied and two Not Occupied periods per day.
  • Thermostat Interface Module (TIM) connections to thermostat from PDA for advanced configuration, programming, keypad lockout, etc.
  • Individual heat and cool setpoints available for Occupied and Not Occupied periods.
  • P+I+D control minimizes temperature fluctuations.
  • Recovery ramping control automatically optimizes equipment start times based on building load.
  • Universal Versaguard™ Thermostat guards available.
  • Convenient overrides allow temporary setpoint changes.
  • Keypad multi-level lockout available with all models.
  • Remote sensor capability - EXCEPT T7350A model - for temperature (including outdoor air and discharge air) and humidity sensors.
  • Auxiliary contact interfaces with a Honeywell Economizer System (for total rooftop control integration) or as a dehumidification output.

Product Specifications

Application
Conventional and Heat Pump systems
Comments
Remote Temp, Outdoor, Discharge Air
Item Type
Product
Stages
2 Heat / 2 Cool
Switch Positions (System)
HEAT-OFF-COOL-AUTO-EM.HEAT
Switch Positions (Fan)
AUTO-ON
Network Communications
None
Power Method
20 to 30 Vac, 50/60 Hz.; 24 Vac, 50/60 Hz
Color
Trident White

Marketing Collateral

Sales/Promotional Materials-T7350 Programmable Thermostat

Sales/Promotional Materials-Energy Saving for T7350, TB8220U, TB7220U, T7351 Energy Savings and Code Compliance with Honeywell (English)

Sales/Promotional Materials-Sell Sheet for WSK-24, SuitePRO, MultiPRO, T7350 Wireless Occupancy Solution (English)

Sales/Promotional Materials-T7350 Programmable Thermostat (French)

Sales/Promotional Materials-T7350 Programmable Thermostat (Spanish)

Product Selections/Comparisons-CommercialPRO 7000 Cross-Reference and Competitive Comparison Information

Sales/Promotional Materials-Energy Conservation with Comfort

Sales/Promotional Materials-Case study for Children's Aid Society of Toronto: Energy Savings in 18 Months (English)

Owners Manual

Operator/Owner Materials-User Guide for T7350 Programmable Thermostat for Conventional/Heat Pump Systems (English)

Operator/Owner Materials-User’s Guide for T7350 Programmable Thermostat for Conventional Heat/pump Systems (French)

Operator/Owner Materials-Quick Start Guide for T7350 PDA Configuration (English)

Operator/Owner Materials-Owner's Guide for T7350 Programmable Thermostat (English)

Wiring-Four T7770A Sensors providing temperature averaging network for T7350 Thermostat

Wiring-Hookup of T7350A in 2-heat and 1-cool conventional system with two transformers

Wiring-Typical hookup of T7350B in two-stage process with 2 transformers

Wiring-Typical hookup T7350B in 2-heat and 2-cool conventional system w/ 2 transformer

Wiring-Typical hookup of T7350D in 2-heat and 4-cool conventional system

Wiring-Typical hookup T7350M in 2-heat, 2-cool conventional system with 2 transformer

Wiring-Typical hookup T7350B in 3-heat, 2-cool conventional system w/ 2 transformer

Wiring-TH3750H1009 hookup 3 stage heat and 3 dtage cool conventional w/ 1 transformer

Wiring-Hookup T7350H1017 2 ind. heat stages w/ 2 ind. cool stages and 2 transformers

Wiring-Four TR21 sensors providing temperature averaging network for T7350

Wiring-Typical hookup of T7350D in 2-stage heat and 4-stage cool conventional system

Wiring-hookup of T7350M in 1-stage heat &2-stage cool conventional systems

Wiring-Hookup of T7350H1009 in 3-stage heat and 3-stage cool conventional system

Wiring-Raccordement type d'un T7350A dans un syst�me traditionnel de chauffage

Wiring-Quatre capteurs TR21 mont�s en r�seau donner la temp�rature moyenne au thermosta

Wiring-Raccordement type d'un T7350D dans un syst�me traditionnel � deux �tages

Wiring-Raccordement type d'un T7350B dans un syst�me � thermopompe

Wiring-Raccordement type d'un T7350B dans un syst�me � thermopompe � trois �tages

Wiring-Raccordement type d'un T7350M dans syst�me traditionnel � 2 �tages de chauffage

Wiring-Raccordement type d'un T7350H1017 dans un syst�me � deux �tages de chauffage

Wiring-Raccordement type d'un T7350H1009 dans syst�me traditionnel � 3 �tages de chauff

Wiring-Typical hookup of T7350B in two-stage heat and two-stage cool heat pump system

Wiring-Typical hookup of T7350B in 3-stage heat and 2-stage cool conventional systems

Wiring-Typical hookup of T7350B in 3-stage heat and 2-stage cool heat pump systems

Wiring-Hookup of T7350H1017 for system with 2 independent heat stages 2 independent c

Dimension-Programmable Thermostat

Dimension-T7350 Dimensions

Dimension-Programmable Commercial Thermostat

Wiring-Typical hookup of T7350M for system with two independent heat stages (one modulating), two independent cool stages (one modulating), and one tr

Technical Documents

Installation Materials-Installation Instructions for T7350 Commercial ProgrammableThermostat (English)

Installation Materials-Pocket Guide for T7350 Commercial Programmable Thermostat (English)

Product Data and Specifications-Guide Specification for T7350 Programmable Commercial Thermostat for Multistage Systems (English)

Engineering Guides/System Guides-System Engineering for T7350 Commercial Programmable Thermostat (English)

Product Data and Specifications-Product Data for T7350 Commercial Programmable Thermostat for Single/Multi-stage Systems (English)

Maintenance/Product Reference Materials-Light Commercial Building Solution (LCBS) Products, IT Manager's Frequently Asked Questions

Accessories

W7212A1009/U

Series 72 Economizer Logic Module

TR21-WS/U

Wireless Temp Sensor Only, For replacement(Requires a wireless receiver)

TR21-WSU/U

Wireless Temp Sensor Only, For replacement, No HW logo

TR23-WS/U

Wireless Sensor only w/ Setpoint Adjust/override. For replacement

TR21-WK/U

Wireless Temp Sensor/Receiver Kit

TR21-WKU/U

Wireless Temp Sensor/Receiver Kit, selectable setpoint, Override, no HW logo

TR23-WK/U

Wireless Temp Sensor/Receiver Kit, selectable setpoint, Occupied Override

TR23-WKU/U

Wireless Temp Sensor/Receiver Kit,selectable setpoint, Override, no HW logo

TR21-A-US/U

10 K ohm NTC non-linear Temperature Wall Module, made in USA

TR21-A/U

10 K ohm NTC non-linear Temperature Wall Module for Averaging only

TR21-A/UA

10 K ohm NTC non-linear Temperature Wall Module for Averaging only

TR21-H-US/U

20 K ohm NTC non-linear Temperature/Humidity Wall Module w/ Lon Jack, USA made

TR21-H/U

20 K ohm NTC non-linear Temperature/Humidity Wall Module w/ Lon Jack

TR21-J-US/U

20 K ohm NTC non-linear Temperature Wall Module w/ Lon Jack, made in USA

TR21-J/U

20 K ohm NTC non-linear Temperature Wall Module w/ Lon Jack

TR21-US/U

20 K ohm NTC non-linear Temperature Wall Module, made in USA

TR21/U

20 K ohm NTC non-linear Temperature Wall Module

TR21/UA

20 K ohm NTC non-linear Temperature Wall Module

TR22-F5-US/U

20 K Temp Wall Module w/ selectable setpoint/LonJack/5 Fan Switching/made in USA

TR22-F5/U

20 K ohm NTC Temp Wall Module w/ selectable setpoint, Lon Jack, 5 Fan Switching

TR22-US/U

20 K ohm NTC Temp Wall Module w/ selectable setpoint, Lon Jack, made in USA

TR22/U

20 K ohm NTC non-linear Temperature Wall Module w/ selectable setpoint, Lon Jack

TR22/UA

20 K ohm NTC non-linear Temperature Wall Module w/ selectable setpoint, Lon Jack

TR23-F3-US/U

20 KmTemp Wall Module w/ selectable setpoint/Lon Jack/Override/3 Fan/made in USA

TR23-F3/U

20 K Temp Wall Module w/ selectable setpoint/Lon Jack/Override/3 Fan switching

TR23-F5-US/U

20 K Temp Wall Module w/ selectable setpoint/Lon Jack/Override/5 Fan/made in USA

TR23-F5/U

20 K Temp Wall Module w/ selectable setpt, Lon Jack, Override, 5 Fan switching

TR23-H-KL/B

20 K Temp/Humidity Wall Module w/ selectable setpt/ Lon Jack/Override/no Knobs

TR23-H-US/U

20 K Temp/Humidity Wall Module w/ selectable setpoint/Lon Jack/Override/USA made

TR23-H/U

20 K ohm NTC Temp/Humidity Wall Module w/ selectable setpt, Lon Jack, Override

TR23-N-US/U

20 K Temp Wall Module w/ selectable setpt/Lon Jack/Override/No HW logo/USA made

TR23-N/U

20 K Temp Wall Module w/ selectable setpt/Lon Jack/Override/No HW logo/USA made

TR23-US/U

20 K Temp Wall Module w/ selectable setpoint/Lon Jack/Override/made in USA

TR23/U

20 K ohm NTC Temp Wall Module w/ selectable setpoint, Lon Jack, Override

TR24-US/U

20 K ohm non-linear Temperature Wall Module w/ Lon Jack,Override, made in USA

TR24/U

20 K ohm NTC non-linear Temperature Wall Module w/ Lon Jack, Override

C7041B2005/U

20K ohm NTC Temp Sensor,6 in. insertion

C7041B2013/U

20K ohm NTC Temp Sensor,12 in. insertion

C7041R2000/U

20K ohm NTC Type III Av.Temp Sensor,12 ft

T7771A1005/U

20 K ohm NTC non-linear Temp Wall Module

C7089A1002/U

Remote Outdoor Sensor