Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 5 Of 16
SV9501M2528/U

SV9501M2528/U

Intermittent Hot Surface Pilot SmartValve®. Standard Opening. 1/2 x 1/2". Set 3.5" WC

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

The SmartValve® System Controls combine gas flow control and electronic intermittent pilot sequencing functions into a single unit. This product family offers several different intermittent pilot sequences for a wide range of applications. The specific application of the SmartValve System is the responsibility of the appliance manufacturer. They are directly compatible with the Q3450 or Q3480 Intermittent Pilot burners used with the original controls on the appliance.

Features

  • Suitable for a wide range of gas-fired appliances including residential furnaces, roof-top furnaces, residential boilers, unit heaters, infrared heaters, space heaters and commercial cooking units.
  • Ignition sequence includes timed trial for ignition.

Product Specifications

Dimensions (in.)
Dimensions (mm)
Includes
Item Type
Product
Mounting
Electrical Ratings
Frequency
Approvals, Canadian Standards Association
Tradeline Value
Flame Failure Response Time (sec)
PrePurge
Ambient Temperature Range (F)
Ambient Temperature Range (C)
Ignition System Type
Ignition Sequence
Type of Gas
Flame Sense
Ignition Source
Ignition Trials To Lockout
Ignition Trial Time (sec)
Typical Ignition Hardware
Body Pattern
Opening Characteristics
Pressure Regulator Setting (psi)
Pressure Regulator Setting (kPa)
Pressure Ratings (psi)
Pressure Ratings (kPa)
Inlet/Outlet Size (in.)
Pilot Gas Outlet
Capacity (ft³/hr)
Capacity (m³/hr)
Pressure Tapping

Accessories

393691/U

Single Stage Natural to LP Gas Conversion Kit. 8" to 12" adjustment range. Includes regulator spring, o-ring, adjustment screw and cap screw

394588/U

Single Stage LP to Natural Gas Conversion Kit. 3" to 5" adjustment range. Includes regulator spring, o-ring, adjustment screw and cap screw