Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 4
Manual Start Industrial Programmers

RM7838C1004/U

Manual Start Industrial Programmers

  • Product Info
  • Literature

Overview

Microprocessor-based integrated burner control for industrial semi-automatically fired gas, oil, coal or combination fuel single burner applications. Provides level of safety, functional capability and features beyond conventional controls.

Features

  • Functions include purge, burner pilot startup, flame supervision, system status indication, system or self diagnosis and troubleshooting.
  • Delays admission of fuel to combustion chamber until pilot flame has been proven and then monitors the flame through the run period while providing system status indication.
  • Includes Keyboard Display Module.
  • Five LEDs provide sequence information.
  • Intermittent pilot valve.
  • Interchangeable plug-in flame amplifier.
  • Access for external electrical voltage checks.
  • Nonvolatile memory retains history files and lockout status after loss of power.
  • Selectable pilot flame establishing period.
  • Provides application flexibility and optional communication interface capability.
  • Compatible with existing Honeywell flame detectors.

Product Specifications

Application
Semi Automatic Programming Control
Dimensions (in.)
5 in. wide x 5 in. high x 5 1/4 in. deep with Q7800A Subbase x 6 3/32 in. deep with Q7800B Subbase
Dimensions (mm)
127 mm wide x 127 mm high x 133 mm deep with Q7800A Subbase x 155 mm deep with Q7800B Subbase
Weight (lb)
1 lb 10 oz
Weight (kg)
0.7 kg
Comments
Includes S7800 Display
Frequency
50 Hz; 60 Hz (±10%)
Approvals, Underwriters Laboratories Inc.
Component Recognized, File No. MP268; Guide No. MCCZ.
Approvals, Canadian Standards Association
Certified, File No. LR95329-3.
Voltage
120 Vac (+10, -15%)
Shipping and Storage Temperature Range (F)
-40 F to +140 F
Shipping and Storage Temperature Range (C)
-40 C to +60 C
Approvals, Federal Communications Commission
FCC Part 15, Class B, Emissions.
Flame Establishing Period - Pilot
4 sec or 10 sec
Flame Establishing Period - Main
10 sec or Intermittent
Interlocks
Lockout
Preignition
Yes
PrePurge
Determined by ST7800C Purge Timer Card
Early Spark Termination
Yes, 5 sec
Required Components
Q7800A,B Universal Wiring Subbases. R7847, R7848, R7849, R7851, R7852, R7861, or R7886 Flame Signal Amplifier. ST7800C Plug-in Purge Timer Card.
Pilot Type
interrupted
Vibration
0.5 G environment
Approvals, Control Safety Devices
Acceptable: CSD-1
Approvals, Swiss RE
Acceptable
Approvals, Factory Mutual
Report No. OX4A5.AF.