Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 7
R841C1144/U

R841C1144/U

Electric Heater Relay W. SPST Switching

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.

  • Product Info
  • Literature

Overview

Use with two-wire, 24 Vac thermostat to control electric heating equipment such as baseboard, ceiling cable and duct heaters.

Features

  • Operate with each cycle of the thermostat (4 to 6 cycles per hour).
  • Each relay switches up to a 5,000 W load.
  • Contacts make and break in about 75 seconds.
  • Mount in any position.
  • Includes 1/2 in. (13 mm) male conduit bushing.

Product Specifications

Dimensions (in.)
Dimensions (mm)
Includes
Item Type
Product
Frequency
Approvals, Underwriters Laboratories Inc.
Approvals, Canadian Standards Association
Temperature Ratings (C)
Temperature Ratings (F)
Switching
Contact Ratings (AFL)
Contact Ratings (ALR)
Contact Ratings (resistive)
Coil Ratings Voltage