Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 11 Of 49
Floating, SPDT Actuator - 35 lb-in

ML6161B2032/U

Floating SPDT Actuator with 35 lb-in., non-spring return, 24 Vac ±20%

  • Product Info
  • Literature

Product Specifications

Application
HVAC
Dimensions (in.)
5.55 in high x 3.39 in wide x 2.52 in deep
Dimensions (mm)
141 mm high x 86 mm wide x 64 mm deep
Includes
4074ENY Bag Assembly
Weight (lb)
1.5 lb
Weight (kg)
0.68 kg
Materials
Steel plate and Plenum rated plastic
Item Type
Product
Mounting
Direct Coupled
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
UL873, Plenum Rated
Tradeline Value
Tradeline
Electrical Connections
Screw terminals
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Supply Voltage
24 Vac ±20%
Power Consumption
Driving-- 1.8 VA
Shipping and Storage Temperature Range (F)
20 F to 130 F
Shipping and Storage Temperature Range (C)
-18 C to +54 C
Approvals, CE
89/336/ECC, 73/23/EEC
Approvals, Canadian Underwriters Laboratories Inc.
cUL C22.2 No. 24-93
Ambient Temperature Range (F)
20 F to 125 F
Ambient Temperature Range (C)
-18 C to +50 C
Approvals, C-Tick
N314
Environmental, Electrical or Ingress Protection Rating
NEMA 1
Internal Auxiliary Switch
0
Maximum Noise Rating
Driving (dB(A) @ 1m)-- 45
Stroke
90 degrees
Shaft Dimensions (in.)
3/8 to 1/2 in. square or round
Actuator Type
Damper
Control Signal
Floating; SPDT; On/Off
Fail Safe Mode
Non-Spring Return
Torque Rating (lb-in.)
35 lb-in.
Torque Rating (Nm)
4 Nm
Additional Torque Ratings (lb-in.)
Maximum Stall-- 70 lb-in.
Additional Torque Ratings (Nm)
Maximum Stall-- 8 Nm
External Auxiliary Switches Available
Yes, 201052B
Rotation to Open
By wiring
Rotational Stroke Adjustment
Mechanically limited at 45 or 60 degrees in CW or CCW directions
Timing, Nominal
Driving @ 60 Hz-- 420 sec
Shaft Adapter Type
Aluminum Hub, two set screws
Manual operation
Declutch mechanism
Shaft Dimensions (mm)
10 to 13 mm square/round

Marketing Collateral

Product Selections/Comparisons-Competitive Direct Coupled Actuator (DCA) Cross-Reference

Product Selections/Comparisons-Motor/Actuator Selection Guide

Wiring-VAV Controller Board Wall Module

Wiring-VAV Controller Board Wall Module

Wiring-Actuator Damper

Wiring-Actuators

Wiring-Actuators

Wiring-Electronic Damper Control

Wiring-Direct Coupled Actuator

Wiring-Actuator

Wiring-Actuator

Wiring-Wiring for Direct Coupled Actuator and Thermostat

Wiring-Wiring for Direct Coupled Actuator

Wiring-SZ and HP Controller Wall Module

Wiring-SZ and HP Controller Wall Module

Dimension-Direct Coupled Actuator Dimension

Dimension-Dimensions for ML6161 Actuator

Dimension-Actuators

Dimension-Non-spring Return Direct Coupled Damper Actuators, 35 lb-in and 70 lb-in

Dimension-Non-spring Return Direct Coupled Damper Actuators, 35 lb-in and 70 lb-in

Dimension-Non-spring Return Direct Coupled Damper Actuators, 35 lb-in and 70 lb-in

Technical Documents

Installation Materials-Installation Instructions for 201052 Auxiliary Switch for ML6161 and ML7161 Actuators (English)

Product Data and Specifications-Product Data for ML6161, ML6174, ML7161, ML7174 Non-Spring Return Direct Coupled Actuators (English)

Product Data and Specifications-Specification Data for ML6161, ML6174, ML7161, ML7174 Non-Spring Return Direct Coupled Actuators (DCA), 35 lb-in (4 Nm

Product Data and Specifications-Accessories for Direct Coupled Actuators (English)

Installation Materials-Installation Instructions for 205820A Foot-Mounted Bracket for Direct Coupled Actuators (English)