Skip Ribbon Commands
Skip to main content
SharePoint
Item 7 Of 12
L8148E1281/B

L8148E1281/B

High Limit Aquastat Relay with 15 F fixed differential

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.

  • Product Info
  • Literature

Product Specifications

Hazmat Information
UN 1294, TOLUENE, 3, II
Application
Dimensions (in.)
Dimensions (mm)
Maximum Safe Operating Pressure (psi)
Maximum Safe Operating Pressure (kPa)
Temperature Range (F)
Temperature Range (C)
Item Type
Product
Mounting
Frequency
Approvals, Underwriters Laboratories Inc.
Approvals, Canadian Standards Association
Electrical Connections
Operating Humidity Range (% RH)
Voltage
Setpoint Temperature Range (C)
Setpoint Temperature Range (F)
Operating Temperature Range (F)
Operating Temperature Range (C)
Differential Temperature (F)
Switching Action
Anticipator Setting
Capillary Length (in.)
Insulation Depth (in.)
Insulation Depth (mm)
Capillary Length (mm)
Electrical Ratings, Burner
Electrical Ratings, Circulator