Overview
Thermometer with Sweat or Threaded Connection.
Features
- Brass thermowell is included to allow the thermometer to be removed without draining the system.
- 2 inch or 2 1/2 inch Dial.
Product Specifications
- Application
-
- Connections
-
- Dimensions (in.)
-
- Dimensions (mm)
-
- Temperature Range (F)
-
- Temperature Range (C)
-
- Weight (lb)
-
- Weight (kg)
-
- Materials
-
- Comments
-
- Item Type
- Product
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.