Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
ControLinks Fuel Air Ratio Control Panel

YP7999A1000/U

ControLinks Fuel Air Ratio Control Panel

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.

  • Product Info
  • Literature

Overview

The YP7999A1000 is a packaged, pre-wired panel that includes the R7999A ControLinks fuel/ratio control. On-board color touchscreen interface is used to commission, monitor and control the ControLinks fuel/air ratio control.

Features

  • Pre-wired and ready to install
  • Includes the R7999 control and wiring subbase and S7999B touchscreen display
  • Commission, monitor and control from the S7999B touchscreen display
  • Alarm light
  • Auto/manual selector switch
  • Fuel selector switch
  • Reset push button
  • E-stop (emergency) button
  • Remote monitor via modbus through the S7999B touchscreen

Product Specifications

Application
ControLinks Fuel Air Ratio Control Panel
Dimensions (in.)
24 in. x 24 in.
Dimensions (mm)
610 mm x 610 mm
Includes
R7999A and S7999B
Comments
Purchase ML7999A actuator separately
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
UL508
Voltage
100 to 120 Vac
Enclosure
NEMA 12