Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
7800 SERIES Burner Management Panel
7800 SERIES Burner Management Panel

YP7899C1000/U

7800 SERIES Burner Management Panel

  • Product Info
  • Literature

Overview

The YP7899C1000 is a packaged, pre-wired panel which includes the RM7800L burner management control and two UDC on/off and limit controls. On-board color touchscreen display monitors and controls the RM and UDCs.

Features

  • Pre-wired and ready to install
  • Includes the RM7800L1087 burner control with wiring subbase, S7810M modbus module, two DC2500 controls and S7999B touchscreen display
  • Monitor and control from the S7999B touchscreen display
  • Alarm lights
  • Reset push buttons
  • E-stop (emergency) button
  • Burner on/off selector switch
  • Remote monitor via modbus through the S7999B touchscreen
  • VPS (Valve Proving System) capability via flame safeguard control

Product Specifications

Application
7800 SERIES Burner Management Panel
Dimensions (in.)
24 in. x 24 in.
Dimensions (mm)
610 mm x 610 mm
Includes
S7999B, RM7800L1087, S7810M, and DC2500 (2)
Comments
Purchase ML7999A actuators, R78xx flame amplifier, ST7800 purge timer and appropriate flame detector separately
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
UL508
Voltage
120 Vac
Enclosure
NEMA 12