Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
7800 SERIES Burner Management Panel

YP7899A1002/U

7800 SERIES Burner Management Panel

  • Product Info
  • Literature

Overview

The YP7899A1002 is a packaged, pre-wired panel used to commission, monitor and control the ControLinks fuel/air ratio system and manager a burner with the embedded flame safeguard control. On-board color touchscreen display is user-friendly.

Features

  • Pre-wired and ready to install
  • Includes the RM7800L1087 burner control with wiring subbase, S7810M modbus module, R7999 fuel air ratio control and wiring subbase and S7999B touchscreen display
  • Commission, monitor and control from the S7999B touchscreen display
  • Alarm lights
  • Auto/manual selector switch
  • Fuel selector switch
  • Reset push buttons
  • E-stop (emergency) button
  • Burner on/off selector switch
  • Remote monitor via modbus through the S7999B touchscreen
  • VPS (Valve Proving System) capability via flame safeguard control

Product Specifications

Application
7800 SERIES Burner Management and Fuel Air Ratio Control Panel
Dimensions (in.)
24 in. x 30 in.
Dimensions (mm)
610 mm x 762 mm
Includes
R7999A, S7999B, S7810M, and RM7800L1087
Comments
Purchase R78xx flame amplifier, ST7800 purge timer and appropriate flame detector separately
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
UL508
Voltage
120 Vac
Enclosure
NEMA 12