Skip Ribbon Commands
Skip to main content
SharePoint
Item 4 Of 24

OPERATOR INTERFACE FOR EXCEL WEB 2

XL2000HMI-A

CIPer Model 50 Remote Display

  • Product Info
  • Literature

Overview

CIPer™ Controllers - Take building control to the next level

Features

  • Fastest IP HVAC controllers available
  • Allow for greater bandwidth so you can connect more network data
  • Supported by the Niagara® 4 framework
  • Variety of controllers and I/O modules to meet nearly every building control need
  • BACnet IP support
  • Support of multi-protocols to manage all types of buildings across the building automation industry
  • Uses standard industry framework, reducing training costs and proprietary tools

Product Specifications

Application
Accessory
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
UL 916
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Power Consumption
9 VA
Voltage
24 Vac with a valid range of 20 to 30 Vac
Switch Positions (Fan)
32 F to 122 F
Operating Temperature Range (F)
-40 F to 150 F
Operating Temperature Range (C)
0 C to 50 C
Shipping and Storage Temperature Range (F)
-40 F to 158 F
Shipping and Storage Temperature Range (C)
-40 C to 70 C
Approvals, CE
Approved
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.