Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 2
Spyder Model 5

WEB-RL6N

Spyder Model 5 Large Unitary Controller

  • Product Info
  • Literature

Overview

Spyder Model 5 Controllers – Reach New Levels of Functionality and Efficiency

Features

  • “All-in-one” tool with effective workflows providing consistent engineering
  • Integrates with other building systems as part of the Niagara 4 network
  • Automatic creation of customer specific application documentation
  • Batch downloads
  • Fast differential application download
  • Live debugging
  • Auto MAC supporting 64 devices & device identification (push button and bar code)
  • Comes with powerful function block library
  • Relay and Triac outputs
  • IP 30 rating (when used with optional terminal covers)

Product Specifications

Application
Equipment Controller
Used With
WEBS-N4
Comments
WEBS-N4
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
UL 60730-1, EN61000, and UL916
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Application Size
24 points
I/O Count
24
Output Type
UI, AO, DI, DO
Compatible With
Spyder and Stryker Controllers, WEB-8000
Contact Ratings
.5 A Run @24VAC (Triac), 4-20ma (Analog)
Power Consumption
9 VA
Voltage
24 Vac with a valid range of 20 to 30 Vac
Setpoint Temperature Range (C)
Configurable
Operating Temperature Range (F)
-40 F to 150 F
Operating Temperature Range (C)
0 C to 50 C
Shipping and Storage Temperature Range (F)
-40 F to 158 F
Shipping and Storage Temperature Range (C)
-40 C to 70 C
Approvals, Federal Communications Commission
FCC Part 15, Subpart B, Class B
Approvals, CE
Approved
Approvals, ASHRAE Guidelines
BACnet MS/TP communications as per ANSI / ASHRAE 135-2008
Operating System
WEBs N4
Power Input
24 Vac with a valid range of 20 to 30 Vac
Building Management Interface
Webs-N4
Network Communications
BACnet MSTP
Commissioning Software
Niagara N4 Framework