Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 15 Of 16
Model 30

WEB-O9056H

CIPer Model 30 20 point Expansion I/O Module

  • Product Info
  • Literature

Overview

CIPer™ Controllers - Take building control to the next level

Features

  • Fastest IP HVAC controllers available
  • Allow for greater bandwidth so you can connect more network data
  • Supported by the Niagara® 4 framework
  • Variety of controllers and I/O modules to meet nearly every building control need
  • BACnet IP support
  • Support of multi-protocols to manage all types of buildings across the building automation industry
  • Uses standard industry framework, reducing training costs and proprietary tools

Product Specifications

Application
Expansion I/O
Dimensions (in.)
2.30 x 5.30 x 4.30
Dimensions (mm)
57.4 x 135 x 110 mm
Used With
WEBS-N4
Comments
WEBS-N4
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
UL 60730-1, EN61000, and UL916
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Application Size
20 Points
I/O Count
20
Output Type
UI, AO, DI, DO
Compatible With
CIPer Model 30
Contact Ratings
1.5 A Run @ 24VAC, 3.5 A In-rush @ 24VAC
Power Consumption
9 VA
Voltage
24 Vac with a valid range of 20 to 30 Vac
Setpoint Temperature Range (C)
Configurable
Operating Temperature Range (F)
-4 F to 131 F
Operating Temperature Range (C)
-20 C to 55 C
Shipping and Storage Temperature Range (F)
-40 F to 158 F
Shipping and Storage Temperature Range (C)
-40 C to 70 C
Approvals, Federal Communications Commission
FCC Part 15, Subpart B, Class B
Approvals, CE
Approved
Approvals, ASHRAE Guidelines
Supports BACnet IP per ANSI / ASHRAE 135-2008
Operating System
WEBs N4
Power Input
24 Vac with a valid range of 20 to 30 Vac
Building Management Interface
Webs-N4
Network Communications
Panelbus
Commissioning Software
Niagara N4