Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 23 Of 23
VR8300M4406/U

VR8300M4406/U

Single Stage, 24 Vac, Standard Opening, Standing Pilot Gas Valve. 3/4 x 3/4". Set 3.5" WC

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

Combination gas control for use in 24 Vac gas-fired, standing pilot appliances with capacities from 30 to 300 cfh.

Features

  • Control includes safety shutoff, manual valve, two automatic operators, pressure regulator and pilot adjustment.
  • Compact size.
  • Provides two automatic valves.
  • Solenoid operated first automatic valve opens on thermostat call for heat, closes when call for heat ends.
  • Diaphragm-operated second automatic valve opens under control of regulator; closes if gas or power supply is interrupted.
  • Meets codes requiring dual safety shut-off.
  • Natural to LP and LP to Natural conversion kits available for standard and slow opening gas valves.
  • All adjustments, wiring connections and pilot outlet are accessible from top of control.
  • Adjustable servo regulator effectively maintains almost constant gas output pressure under wide fluctuations in gas supply pressure.
  • Compatible with ECO connector.
  • LITE-RITE (OFF-PILOT-ON) lighting sequence.

Product Specifications

Application
Dimensions (in.)
Dimensions (mm)
Includes
Item Type
Product
Mounting
Frequency
Approvals, Underwriters Laboratories Inc.
Approvals, Canadian Standards Association
Tradeline Value
Electrical Connections
Voltage
Operating Temperature Range (F)
Operating Temperature Range (C)
Body Pattern
Opening Characteristics
Pressure Ratings (psi)
Pressure Ratings (kPa)
Inlet/Outlet Size (in.)
Pilot Gas Outlet
Pressure Tapping
Type of Fuel
Capacity (kBtuh)
Pressure Regulator
Pressure Regulator Setpoint (in. wc)
Pressure Regulator Setpoint (kPa)
Ignition Type

Marketing Collateral

Sales/Promotional Materials-Brochure for VR8245, VR8300, VR8345 Universal Gas Valves (English)

Sales/Promotional Materials-Residential Combustion Gas Controls Quick Reference Guide (laminated)

Sales/Promotional Materials-VR Series Standing Pilot Gas Valves

Sales/Promotional Materials-Cross Reference Guide for Residential Combustion Heating and Cooling Parts (English)

Wiring-Typical wiring connection for VR8300 or VR8200 Combination Gas Valve

Wiring-VR8300 wiring connection for 24 volt control

Dimension-Dimensions for VR8300 Continuous Pilot Dial Automatic Combination Gas Control

Dimension-Valve

Dimension-VR8300 Continuous Pilot Dial Combination Gas Control

Dimension-Continous Pilot Dual Automatic Valve Combination Gas Control

Technical Documents

Product Data and Specifications-Product Data for VR8300 Continuous Pilot Dual Automatic Valve Combination Gas Control (English)

Installation Materials-Continuous Pilot Combination Gas Control

Product Data and Specifications-Product Data for VR8300 Controles de Gas con Combinacion de Valvula Automatica Doble De Piloto Continuo (Spanish)

Maintenance/Product Reference Materials-2015 Residential Combustion Application Selection and Cross-Reference Guide

Installation Materials-Continuous Pilot Combination Gas Control-SUPER TRADELINE

Installation Materials-Continuous Pilot Combination Gas Control-TRADELINE

Installation Materials-Continuous Pilot Combination Gas Control-TRADELINE FRENCH

Maintenance/Product Reference Materials-The Truth About Gas Leakage Compliants and Gas Valves

Maintenance/Product Reference Materials-Gas Valve Capacity vs.Pressure Drop

Training

Training Materials-Gas Controls Service and Recontrol Handbook

Accessories

390427B/U

Envelop with Reducer bushing (1/2 in.to 3/8 in. npt)

390427A/U

One 3/4 x 1/2 in. reducer bushings

390427D/U

Envelope Assembly

390427E/U

Two 3/4 x 1/2 in. reducer bushings

392877/U

1/4 inch barbed vent fitting

393200-1/U

ECO adapter with 1/4" x 0.032" quick-connect terminals for VR8200 and VR8300 family.

393691/B

Natural Gas to LP Conversion kit

393691/U

Single Stage Natural to LP Gas Conversion Kit. 8" to 12" adjustment range. Includes regulator spring, o-ring, adjustment screw and cap screw

394537/B

1/8 inch barbed vent fitting

394537/U

1/8 inch barbed vent fitting

394588/U

Single Stage LP to Natural Gas Conversion Kit. 3" to 5" adjustment range. Includes regulator spring, o-ring, adjustment screw and cap screw

394590/B

Plug Diode

395253-1/U

Single Stage LP to Natural Gas Conversion Kit. 5" to 7" WC adjustment. Includes regulator spring, o-ring, adjustment screw and cap screw

396221/U

Single Stage Natural to LP Gas Conversion Kit. 8" to 12" adjustment range.

396222/U

Single Stage LP to Natural Gas Conversion Kit. 3" to 5" adjustment range.