Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 60 Of 144
3way standard butterfly valve 2.5" 2-10Vdc

VR4G7LPF4/M

3way standard butterfly valve 2.5" 2-10Vdc

  • Product Info
  • Literature

Overview

Resilient seat three-way mixing/diverting butterfly valves provide control for heating, ventilating and air conditioning (HVAC) systems. Applications include chilled water, hot water, cooling tower water and thermal storage systems.

Product Specifications

Application
HVAC
Includes
Position Indication ; Push Button for manual operation
Used With
MB-NSR-N4HEAT Optional Heater Kit for NSR NEMA 4 Actuators (Must be ordered with valve, factory installed) ; MB-NSR-SWITCH Aux Switch Kit
Item Type
Product
Mounting
ANSI Class 125/150 flange compatible
Frequency
50 Hz ; 60 Hz
Approvals, Underwriters Laboratories Inc.
C/US Listed
Voltage
24 Vac ; 24 Vdc
Approvals, CE
Certified
Enclosure
NEMA 4X IP66/67 (optional heater available, must order with valve and be factory installed)
Ambient Temperature Range (F)
Actuator-- -22 F to 122 F
Ambient Temperature Range (C)
Actuator-- -30 C to 50 C
Connection Type
Lugged
Body Pattern
3-way (Mixing or Diverting)
Pipe Size (inch)
2.5 in.
Pipe Size (DN)
DN65
Fluid Temperature (C)
-30 C to 121 C
Fluid Temperature (F)
-22 F to 250 F
Maximum Differential Pressure Ratings (Close-off) (psi)
200 psi
Maximum Differential Pressure Ratings (Close-off) (kPa)
1380 kPa
Capacity (Cv)
at 60 degrees stroke--75 Cv; at 90 degrees stroke--196 Cv
Capacity (Kv)
at 60 degrees stroke--65 kvs; at 90 degrees stroke--170 kvs
Valve Type
Butterfly
Controlled Fluid
Chilled or hot water with up to 60% Glycol. Not for use with steam or fuels.
Materials (Body)
Epoxy powder coated ductile iron ASTM A536
Materials (Seat)
EPDM
Materials (Stem)
416 stainless steel
Flow Characteristic
Modified Linear
Actuation
MBP7LRN4/U Modulating, fail-in-place, actuator included
Static Pressure Rating (psi)
232 psi
Static Pressure Rating (kPa)
1600 kPa
Flange Bolts
4, Flange Bolt Thread--0.625 in. -11 pitch
Materials (Plug/Ball/Disc)
304 stainless steel