Skip Ribbon Commands
Skip to main content
SharePoint
Item 6 Of 44
2way hi perf CL150 butterfly 2" 2pos

VH2F8LTN2/M

2way hi perf CL150 butterfly 2" 2pos

  • Product Info
  • Literature

Overview

High-performance two-way butterfly valves provide control for heating, ventilating and air conditioning (HVAC) systems. Applications include chilled water, hot water, cooling tower water, thermal storage systems and steam up to 50 psi.

Product Specifications

Application
HVAC
Includes
Position Indication ; 5 mm hex crank (3/16” Allen), supplied for manual operation
Item Type
Product
Mounting
ASME/ANSI Class 150 Flange
Frequency
50 Hz ; 60 Hz
Approvals, Underwriters Laboratories Inc.
C/US Listed
Voltage
24 Vac ; 24 Vdc
Approvals, CE
Certified
Enclosure
NEMA 2 IP54
Ambient Temperature Range (F)
Actuator-- -22 F to 122 F
Ambient Temperature Range (C)
Actuator-- -30 C to 50 C
Connection Type
Lugged
Body Pattern
2-way
Pipe Size (inch)
2 in.
Pipe Size (DN)
DN50
Fluid Temperature (C)
-30 C to 204 C
Fluid Temperature (F)
-22 F to 400 F
Maximum Differential Pressure Ratings (Close-off) (psi)
150 psi
Maximum Differential Pressure Ratings (Close-off) (kPa)
1034 kPa
Capacity (Cv)
at 60 degrees stroke--56 Cv; at 90 degrees stroke--102 Cv
Capacity (Kv)
at 60 degrees stroke--48 kvs; at 90 degrees stroke--88 kvs
Valve Action
Normally Open
Valve Type
Butterfly
Controlled Fluid
Chilled or hot water- up to 60% glycol ; on/off steam control up to 50 psi
Materials (Body)
Carbon steel
Materials (Seat)
RTFE
Materials (Stem)
17-4 PH stainless
Flow Characteristic
Modified Equal Percentage, Unidirectional
Actuation
MBS8L1N2/U Two-Position, spring fail-safe, actuator included
Static Pressure Rating (psi)
285 psi
Static Pressure Rating (kPa)
1965 kPa
Flange Bolts
4, Flange Bolt Thread--0.625 in. -11 pitch
Materials (Plug/Ball/Disc)
316 stainless steel