Skip Ribbon Commands
Skip to main content
SharePoint
Item 3 Of 20
3-way mix Flange globe valve, equal %

VGF31EM40

3-way mix Flange globe valve, equal %

  • Product Info
  • Literature

Overview

VGF Flanged Globe Valves are used for 2-position or modulating control and can be operated by ML6984/7984, ML6420/6425, ML6421/7421 Actuators, MP953 Pneumatic Actuators, Modutrol™ Motors with Q5001 valve linkage, or MN/MS Direct Coupled Actuators.

Features

  • ANSI Class 125 and Class 250 cast iron bodies with flanged end connections.
  • Face-to-face flange dimensions per ANSI/ISA S75.03 standard.
  • Sizes from 2-1/2 to 6 inches.
  • Stainless steel trim standard for long life span.
  • Self-adjusting packing.
  • Accurate positioning with equal percentage and linear flow characteristics to ensure precise temperature control.
  • Universal bonnet for direct-coupled electric and pneumatic actuators for easy mounting, or linkage coupled Modutrol™ Motors and MN/MS Series direct coupled actuators.
  • Constant total flow throughout full plug travel (3-way diverting models).
  • Not suitable for combustible gasses.

Product Specifications

Dimensions (in.)
13-7/8 in. lenght x 9 in. height x 11-3/4in.H
Dimensions (mm)
352 mm height x 229 mm width x 300 mm height
Maximum Safe Operating Pressure (psi)
175 psig at 130 F (66 C)
Maximum Safe Operating Pressure (kPa)
1206 kPa at 66 C (130 F)
Used With
ML6421B; ML7421B; Q5001/Modutrol IV Motor; MP953
Comments
Stem up to close A-AB
Connection Type
Flanged
Body Pattern
Three-way
Pipe Size (inch)
4 in.
Pipe Size (DN)
DN100
Fluid Temperature (C)
-7 C to +120 C
Fluid Temperature (F)
20 F to 250 F
Bonnet Size (in.)
1-7/8 in.
Maximum Differential Pressure Ratings (Close-off) (psi)
34 psi
Maximum Differential Pressure Ratings (Close-off) (kPa)
234 kPa
Capacity (Cv)
170 Cv
Capacity (Kv)
146 kvs
Valve Action
Mixing, stem up to close A-AB
Valve Type
Globe Valve
Controlled Fluid
Chilled or hot water with up to 50% Glycol. Not for use with steam or fuels.
Materials (Body)
Cast Iron ASTM A126 Class B
Materials (Seat)
Stainless Steel
Materials (Stem)
Stainless Steel
Materials (Cartridge)
Stainless Steel
Flow Characteristic
Equal Percentage (A-AB)
Actuation
Must be purchased separately
Static Pressure Rating (psi)
Meets ANSI 125 Standard
Static Pressure Rating (kPa)
Meets ANSI 125 Standard
ANSI/ASME Rating
125
Stem Travel (in.)
1 1/2 in.
Stem Travel (mm)
38 mm
Bonnet Size (mm)
47.6 mm
Materials (Plug/Ball/Disc)
Stainless Steel
Materials (Packing)
Spring-loaded PTFE cone rings
Leakage
Port A seat leakage: 0.5%; Port B seat leakage 1.0%; For Supply mixing control; use diverting value for boiler/chiller bypass