Skip Ribbon Commands
Skip to main content
SharePoint
Item 4 Of 10
2-way Flanged globe valve, equal %

VGF21EP50

2-way Flanged globe valve, equal %

  • Product Info
  • Literature

Overview

VGF Flanged Globe Valves are used for 2-position or modulating control of steam, hot water, or chilled water-glycol solutions up to 50 percent concentration, in closed loop heating, ventilation and air conditioning (HVAC) systems.

Features

  • ANSI Class 125 cast iron bodies with flanged end connections
  • Equal percentage and linear flow characteristics
  • Face-to-face flange dimensions per ANSI/ISA S75.03 standard
  • Sizes from 2-1/2 to 6 in.
  • Stainless steel trim standard for long life span
  • Differential pressure of 175 psi, ANSI Class IV leakage
  • Steam inlet pressure up to 125 psig and 353 F maximum temperature
  • Self-adjusting packing
  • Accurate positioning with equal percentage and linear flow characteristics to ensure precise temperature control
  • Universal bonnet for direct-coupled electric and pneumatic actuators for easy mounting, or linkage coupled Modutrol™ Motors and MN/MS Series direct coupled actuators
  • Not suitable for combustible gasses

Product Specifications

Dimensions (in.)
15-3/4 in. lenght x 10 in. width x 12-3/8 in. height
Dimensions (mm)
400 mm lenght x 254 mm width x 314 mm height
Maximum Safe Operating Pressure (psi)
175 psig
Maximum Safe Operating Pressure (kPa)
1206 kPa
Used With
ML6421B/ML7421B, MP953(13")
Comments
Direct acting; Pressure-balanced. Minimum actuator force is 400# (1800N)
Connection Type
Flanged
Body Pattern
Two-way
Pipe Size (inch)
5 in.
Pipe Size (DN)
DN125
Fluid Temperature (C)
-7 C to +120 C, steam 180 C
Fluid Temperature (F)
20 F to 250 F, steam 353 F
Bonnet Size (in.)
1-7/8 in.
Maximum Differential Pressure Ratings (Close-off) (psi)
175 psi
Maximum Differential Pressure Ratings (Close-off) (kPa)
1206 kPa
Capacity (Cv)
285 Cv
Capacity (Kv)
245 kvs
Valve Action
Stem down to close
Valve Type
Globe Valve
Controlled Fluid
Chilled or hot water with up to 50% Glycol or Steam. Not for use with fuels.
Materials (Body)
Cast Iron ASTM A126 Class B
Materials (Seat)
Stainless Steel
Materials (Stem)
Stainless Steel
Materials (Cartridge)
Stainless Steel
Flow Characteristic
Equal Percentage
Actuation
Must be purchased separately
Static Pressure Rating (psi)
Meets ANSI 125 Standard
Static Pressure Rating (kPa)
Meets ANSI 125 Standard
ANSI/ASME Rating
125
Stem Travel (in.)
1 1/2 in.
Stem Travel (mm)
38 mm
Bonnet Size (mm)
47.6 mm
Materials (Plug/Ball/Disc)
Stainless Steel
Materials (Packing)
Spring-loaded PTFE cone rings
Leakage
0.01% of Cv